Show Filters:
Showing 8 of 8 total products
Compatibility:
Compare Description Drawings, CAD & Specs Wavelength RangeDiameterThicknessPack Quantity Avail. Price
Standard Fused Silica Dielectric Mirrors05Q20BB.HR2350-1100 nm12.7 mm3.1 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$166
Standard Fused Silica Dielectric Mirrors05Q20BB.HR2-PK350-1100 nm12.7 mm3.1 mm10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,492
Standard Fused Silica Dielectric Mirrors05Q620BB.HR2350-1100 nm12.7 mm3.1 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$115
Standard Fused Silica Dielectric Mirrors05Q620BB.HR2-PK350-1100 nm12.7 mm3.1 mm10
In Stock
$1,038
Standard Fused Silica Dielectric Mirrors10Q20BB.HR2350-1100 nm25.4 mm6.1 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$204
Standard Fused Silica Dielectric Mirrors10Q620BB.HR2350-1100 nm25.4 mm6.1 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$159
Standard Fused Silica Dielectric Mirrors10Q620BB.HR2-PK350-1100 nm25.4 mm6.1 mm10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,429
Standard Fused Silica Dielectric Mirrors20Q620BB.HR2350-1100 nm50.8 mm9.4 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$469
Notes:

For cost-saving 10 packs, click here

Specifications

Features

UV Fused Silica Substrates

Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.

Extremely Broad Wavelength Range With High Reflectivity

Broadbeam mirrors feature unprecedented specifications at an incredible value. These mirrors feature Newport’s proprietary metal-dielectric hybrid coating which provides exceptional reflectivity performance Ravg>97.5% over a very large wavelength range 350 - 1100 nm, 0 - 50 ͦ  angle of incidence for both S and P polarizations. Because of the very broad wavelength range and high reflectivity efficiency, the mirror can be used with many different laser wavelengths and can easily replace all of the mirrors in your current system.

More Durable Metal Dielectric Coatings

In addition to the high reflectivity across the ultra-broadband wavelength range, the Broadbeam mirrors also feature a more durable coating compared to the traditional metallic mirrors. Typically metallic coatings suffer from more rapid degradation over time when compared to dielectrics. Broadband mirrors use a metal dielectric hybrid coating that is more resistant to humidity, thermal changes, abrasion and salt exposure, providing long-term value for your applications.

SAVE by purchasing a pack of 10

A convenient pack of ten mirrors is also offered at a discount for customers outfitting new laboratories or new research applications.

Accessories

Cost-Saving 10 Packs

Buy 9 get 1 free when you choose to buy our popular 10 packs.

Compare Description Drawings, CAD & Specs Avail. Price
05Q20BB.HR2-PKMirror Pack, Ultra-Broadband Dielectric, 0.5 in., 0-50°, 350-1100 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,492
05Q620BB.HR2-PKDielectric Mirror Pack, High Reflector, 12.7 mm, 0-50°, 350-1100 nm, 40-20, Qty 10
In Stock
$1,038
10Q620BB.HR2-PKDielectric Mirror Pack, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, Qty 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,429