Compare Model Drawings, CAD & Specs Type Operating Wavelength Coupling Ratio Fiber Connector Excess Loss, Typical Availability Price
$285
In Stock
1x2 Single Wavelength Coupler 633 nm 50%/50% Bare Fiber 0.2 dB
In Stock
$370
1x2 Single Wavelength Coupler 633 nm 50%/50% FC/UPC 0.2 dB
$440
In Stock
1x2 Single Wavelength Coupler 633 nm 50%/50% FC/APC 0.2 dB
In Stock
$285
In Stock
1x2 Single Wavelength Coupler 780 nm 50%/50% Bare Fiber 0.2 dB
In Stock
$375
In Stock
1x2 Single Wavelength Coupler 780 nm 50%/50% FC/UPC 0.2 dB
In Stock
$395
In Stock
1x2 Single Wavelength Coupler 780 nm 50%/50% FC/APC 0.2 dB
In Stock
$290
In Stock
1x2 Single Wavelength Coupler 850 nm 50%/50% Bare Fiber 0.2 dB
In Stock
$375
In Stock
1x2 Single Wavelength Coupler 850 nm 50%/50% FC/UPC 0.2 dB
In Stock
$390
In Stock
1x2 Single Wavelength Coupler 850 nm 50%/50% FC/APC 0.2 dB
In Stock
In Stock
1x2 Wavelength Flattened Coupler 1310 nm 50%/50% Bare Fiber 0.1 dB
In Stock
In Stock
1x2 Wavelength Flattened Coupler 1310 nm 10%/90% Bare Fiber 0.1 dB
In Stock
In Stock
1x2 Wavelength Flattened Coupler 1550 nm 50%/50% Bare Fiber 0.1 dB
In Stock
$75
In Stock
1x2 Broadband Coupler 1310/1550 nm 50%/50% Bare Fiber 0.08 dB
In Stock
$185
In Stock
1x2 Broadband Coupler 1310/1550 nm 50%/50% FC/UPC 0.08 dB
In Stock
$195
In Stock
1x2 Broadband Coupler 1310/1550 nm 50%/50% FC/APC 0.08 dB
In Stock
$75
In Stock
1x2 Broadband Coupler 1310/1550 nm 10%/90% Bare Fiber 0.08 dB
In Stock
$175
In Stock
1x2 Broadband Coupler 1310/1550 nm 10%/90% FC/UPC 0.08 dB
In Stock
$180
In Stock
1x2 Broadband Coupler 1310/1550 nm 10%/90% FC/APC 0.08 dB
In Stock
$350
In Stock
2x2 Single Wavelength Coupler 633 nm 50%/50% Bare Fiber 0.2 dB
In Stock
$420
2x2 Single Wavelength Coupler 633 nm 50%/50% FC/APC 0.2 dB
$285
In Stock
2x2 Single Wavelength Coupler 780 nm 50%/50% Bare Fiber 0.2 dB
In Stock
$345
In Stock
2x2 Single Wavelength Coupler 780 nm 50%/50% FC/UPC 0.2 dB
In Stock
$410
In Stock
2x2 Single Wavelength Coupler 780 nm 50%/50% FC/APC 0.2 dB
In Stock
$285
In Stock
2x2 Single Wavelength Coupler 850 nm 50%/50% Bare Fiber 0.2 dB
In Stock
$430
In Stock
2x2 Single Wavelength Coupler 850 nm 50%/50% FC/APC 0.2 dB
In Stock
$49.50
In Stock
2x2 Single Wavelength Coupler 1550 nm 50%/50% Bare Fiber 0.06 dB
In Stock
$195
In Stock
2x2 Single Wavelength Coupler 1550 nm 50%/50% FC/APC 0.06 dB
In Stock
In Stock
2x2 Wavelength Flattened Coupler 1310 nm 50%/50% Bare Fiber 0.1 dB
In Stock
In Stock
2x2 Wavelength Flattened Coupler 1310 nm 10%/90% Bare Fiber 0.1 dB
In Stock
In Stock
2x2 Wavelength Flattened Coupler 1550 nm 50%/50% Bare Fiber 0.1 dB
In Stock
$85
In Stock
2x2 Broadband Coupler 1310/1550 nm 50%/50% Bare Fiber 0.08 dB
In Stock
$215
In Stock
2x2 Broadband Coupler 1310/1550 nm 50%/50% FC/UPC 0.08 dB
In Stock
$245
In Stock
2x2 Broadband Coupler 1310/1550 nm 50%/50% FC/APC 0.08 dB
In Stock
$85
In Stock
2x2 Broadband Coupler 1310/1550 nm 10%/90% Bare Fiber 0.08 dB
In Stock
$245
In Stock
2x2 Broadband Coupler 1310/1550 nm 10%/90% FC/APC 0.08 dB
In Stock

Specifications

  • Fiber Type
    Singlemode
  • Return Loss
    55 dB
    (633, 780 and 850 nm Single Wavelength Models: 60 dB)
  • Bandwidth
    Broadband and Wavelength Flattened Models: ±40 nm
  • Operating Temperature
    -40 to 85° C
  • Operating Humidity
    90-95%

Features

50/50 Fiber Optic Couplers

50/50 fiber optic couplers are used to evenly split fiber optic light. A 2x2 coupler combines the light on one side and evenly splits it on the other side. A 1x2 coupler works in the same way, but one of the input fibers has been cut short. We offer broadband, narrowband and wavelength flattened versions.

10/90 Fused Fiber Optic Couplers

10/90 fiber optic couplers are used to split off 10% of the input fiber optic light. We offer broadband, narrowband and wavelength flattened versions.

FC/UPC, FC/APC or Bare Fiber Pigtails

All standard models come with non-terminated (pigtailed) ends. FC/UPC or FC/APC fiber connectors are also available for most models.

Rugged Housing and Cabling

A semi-ruggedized housing, used on 1x2 and 2x2 couplers at 633, 780, and 850 nm, consists of a stainless steel outer housing from which 1 m long, 900 µm buffered fibers exit through molded strain relief boots. All other couplers feature a fully ruggedized black plastic housing with 1 m long, 3 mm PVC covered pigtails.

Fused Biconical Taper Construction

A fused coupler consists of two, parallel optical fibers that have been twisted, stretched and fused together so that their cores are very close to each other. This forms a coupling region with the length determining the coupling ratio from one fiber to the other. During the manufacturing process, light is launched into an input port and the output power from each output port is carefully monitored. When the desired coupling ratio is achieved, the fully automated manufacturing process is stopped. The resulting coupler is essentially one fiber with two cores that are very near to one another. This process is known as the Fused Biconical Taper (FBT) process.

Broadband Fiber Optic Couplers

Our Broadband couplers optimized to work over both the 1310 and 1550 nm windows. This allows users the versatility to use a single device at both wavelengths.

Wavelength Flattened Fiber Optic Couplers

Wavelength flattened fiber optic couplers extend the optimal wavelength range to a band of ±40 nm around center wavelengths of 1310 or 1550 nm. The wavelength flattened couplers are ideal solutions for applications that require some spectral range around either 1310 or 1550 nm. Unlike the Broadband devices, these will not work well at both wavelengths.

Single Wavelength Fiber Optic Couplers

Single wavelength couplers provide optimal performance at center wavelengths of 633, 780, 850, 1310, or 1550 nm. These devices are designed for the specified wavelengths and come with more options than both the Broadband and Wavelength Flattened devices.