Compare Model Drawings, CAD & Specs Fiber Type Fiber Connector Operating Wavelength Availability Price
variable ratio fiber couplers
$2,800
Singlemode FC/APC 1060 nm
variable ratio fiber couplers
$2,850
Singlemode FC/APC 1550 nm
variable ratio fiber couplers
$2,750
Singlemode FC/PC 1550 nm
variable ratio fiber couplers
$4,100
Panda PM Fiber FC/APC 1550 nm
variable ratio fiber couplers
$3,890
Panda PM Fiber FC/PC 1550 nm
variable ratio fiber couplers
$2,430
Singlemode FC/APC 630 nm
variable ratio fiber couplers
$2,760
Singlemode FC/APC 830 nm

Features

Low Loss and very precise coupling ratio adjustment — from 0–100%

With its low loss and precision mechanism, the F-CPL series gives you smooth and easy control of coupling ratio. Smooth operation relies on proper and periodic application of the index matching oil, to optimize the mode coupling. Refer to the attached instruction document.

FC/PC and FC/APC connectors standard

All standard models come with FC/PC or FC/APC fiber connectors for easy integration into any setup.

PM and non-PM types available

Polarization maintaining (PM) and non-PM fiber versions are available to give the user extra flexibility for many different applications.