Compare Model Drawings, CAD & Specs Availability Price
Index-Matching Fluid, 1.52 @ 589nm Refractive Index, 100 cps Viscosity
$40
2 Weeks
2 Weeks

Features

Fiber Optic Applications

The fluid may also be used to strip cladding modes from a bare fiber or to terminate fibers by dipping the fiber into the liquid.

Easy to Clean Off

Unlike silicone-based fluid/gel, which is very difficult to remove completely, Newport’s Index-Matching Fluid can be removed simply with acetone. While the liquid will not evaporate, it is designed to be used on a temporary basis.

Syringes Available

Available in 6 cc syringes. The Refractive Index is measured at 1.52 for 589 nm.