Fiber Coupler, Wavelength Flattened, 2 x 2, 50/50, 1310 nm

  • Type
    2x2 Wavelength Flattened Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    3.4 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.1 dB  
  • Operating Temperature
    -40 to 85°C
  • Option Code
    24
  • Package Type
    B
  • Operating Humidity
    90–95%
  • Uniformity
    0.6 dB