Optical Fiber Coupler, Broadband, 1 x 2, 50/50, 1310/1550nm

  • Type
    1x2 Broadband Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    50%/50%
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1310/1550 nm
  • Maximum Insertion Loss
    3.6 dB
  • Return Loss
    55 dB
  • Bandwidth
    ±40 nm
  • Excess Loss, Typical
    0.08 dB  
  • Operating Temperature
    -40 to 85°C
  • Option Code
    15
  • Package Type
    B
  • Operating Humidity
    90–95%