We offer VIBe™ platform base plates in four standard shapes, and two types of isolator mounting brackets.
- Compact, effective and easy-to-use isolator base plates
- Standard and low-profile isolator mounting brackets
- Compatible with VIB320 isolators that isolate from as low as 8 Hz See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIB-BRKTIsolator Mounting Bracket, VIBe Series | |||||
![]() | VIB-BRKT-LIsolator Mounting Bracket, Low Profile, VIBe Series | |||||
![]() | VIP-1218Isolation Baseplate, Rectangular, 12 x 18 inch, VIBe Series | |||||
![]() | VIP-1824Isolation Baseplate, Rectangular, 18 x 24 inch, VIBe Series |
Features
Customizable Vibration Isolation Platforms
We offer pre-assembled VIBe™ VIP320 Mechanical Vibration Isolation Platforms and also provide all components for customers to customize their own vibration isolation platforms. A determination of size, weight and weight distribution for the given application being isolated allows the user to select the appropriate size plate and payload version of the VIB320 isolators. Four standard baseplate choices are available, two rectangular and two triangular shapes, able to be equipped with isolator bearings to support payloads from 10 lbs to 340 lbs. Triangular models are designed specifically to accommodate microscope footprints from all leading manufacturers. These passive, mechanical isolators do not require air hoses, maintenance or supporting hardware. Mounting brackets and accessories are also available. Special shapes and sizes are offered upon request.







