Economy Square Mirrors set a new standard of value and performance. They are best suited for prototype development, proof-of-concept or educational applications, where power loss, dispersion or wavefront distortion are not critical.
- Best value square mirrors for general purpose lab use
- 40-20 scratch-dig Borofloat® 33 substrates
- Broader bandwidth and less expensive than dielectric coatings
- Four metallic coatings covering the UV to IR bands See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05SD520AL.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SD520ER.1 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SD520ER.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SD520ER.4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07SD520AL.2 | In Stock | ||||
![]() | 07SD520ER.1 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07SD520ER.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 07SD520ER.4 | In Stock | ||||
![]() | 10SD520AL.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10SD520ER.1 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Wavelength Range250-600 nm, 450-700 nm, 480-20000 nm
- Mirror ShapeSquare
- Mirror Size12.7 x 12.7 mm, 19.05 x 19.05 mm, 25.4 x 25.4 mm, 50.8 x 50.8 mm
- Thickness3.1 mm, 4.57 mm, 6.0 mm, 12.7 mm
- MaterialBorofloat 33
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-15°
- Clear Aperture≥ central 80% of diameter
- Thickness Tolerance±0.25 mm
- Chamfers Angle Tolerance45° ±15°
- Cleaning
Features
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Maximum Value Optics
Newport's economy class of optics includes mirrors, lenses, objectives, and prisms. They were developed for customers who require inexpensive yet effective optics to perform prototyping, basic optical demonstrations or experiments. The performance of our economy class of optics is equivalent to many other commercially available products at similar prices. They provide maximum value while delivering the quality associated with Newport products. For more information, refer to Economy Optics Selection Guide.