Silver Mirror, Economy, Borofloat, 12.7 mm Square, λ/10, 480-20,000 nm

The 05SD520ER.2 is an Economy Broadband Silver Square Mirror. By taking advantage of advanced polishing techniques and our high-volume manufacturing, these mirrors are truly cost effective. This 12.7 x 12.7 mm (1/2 x 1/2 inch) square mirror is made from a 3.1 mm thick Borofloat® 33 substrate which is coated with the ER.2 silver coating. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. Our ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. The 05SD520ER.2 has an average reflectivity greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 μm. This mirror has a λ/10 surface flatness and a 60-40 surface quality.
Resources & Downloads
Other
05SD520ER.2 RoHS Certificate(705 kB, PDF) ER.2 Raw Data.xlsx(205.4 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 07SD520ER.2Silver Mirror, Economy, Borofloat, 19.05 mm Square, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SD520BD.2Dielectric Mirror, ValuMax, Borofloat, 12.7 mm Square, 700-950 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SD520ER.1Aluminum Mirror, Economy, Borofloat, 12.7 mm Square, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | CYM-2R-A12.7Cylindrical Lens Adapter, 12.7 mm Lens, CYM-2R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








