Compare Description Drawings, CAD & Specs TypeMaterialSizeQuantity Avail. Price
Ultraviolet Protective Gloves49121Protective GlovesBlack NeopreneSize 103
In Stock
$75
Ultraviolet Protective Gloves49123Protective GlovesBlack NeopreneSize 83
In Stock
$75

Features

Hand Protection from UV Light Sources

These gloves provide the recommended UV skin protection under prolonged exposure of typical diffuse or wide area emission beams equal to 1 sun irradiance intensity, as even momentary direct exposure to UV radiation can cause reddening and burning of the skin.  Caution should be advised when using these protective gloves, as additional care should be taken under the use case of concentrated, multiple sun UV emission sources or high power density laser beams by limiting exposure where possible.

Resources