Norland's UV curable epoxy is suited for fast, high-precision bonding of optics and fiber optics.
- Curable with 100 mW UV mercury spot lamp
- Fast curing
- Great for bonding optical components and fiber optics See All Features
Features
Excellent Transmission
The transmission of a 0.25 mm thick adhesive layer is greater than 98% from 400–2000 nm.
Quick Curing
The UV curing epoxy can be pre-cured in just seconds and fully-cured in minutes with a 350–380 nm, 100 mW UV mercury spot lamp.
High Performance Bonding
These optical glues are designed for bonding where low strain, optical clarity or low outgassing are required in military, aerospace, fiber optics or commercial optics.
Bottles and Syringes Available
Available in 1 oz. (30 ml) applicator bottles for F-UVE Series and in 6 gram syringes for NOA Series.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VTL-KTVacuum Pick-up Tool Kit, Non-Marking Suction Cups | In Stock | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-19Precision Tweezers, 127 mm, Stainless Steel, Carbon Fiber Tips | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |