Our TRA DC servo actuators with CONEX motion controllers are a low cost solution for general OEM and research applications. They incorporate an excellent space saving design that allows them to be used with a wide variety of manual stages, mirror mounts, and OEM applications.
- Replace manual micrometer drives with similar form-factor
- Low noise linear amplifier technology for DC servo motor drives.
- Ultra-compact controller and driver
- Advanced Backlash or Hysteresis compensation mode See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-TRA6CCLinear Actuator, DC Servo, 6 mm Travel, TRA6CC and CONEX-CC Controller | In Stock | ||||
![]() | CONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller | In Stock | ||||
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | In Stock |
Specifications
Features
TRA DC Servo Actuators
TRA DC servo linear actuators are our lowest cost solution for general OEM and research applications. They incorporate an excellent space saving design that allows them to be used with a wide variety of manual stages, mirror mounts, and OEM applications. TRA actuators feature a slim design minimizes the space used when upgrading a manual stage or optical mount to a motorized solution, a hard-coated steel ball tip that minimizes contact surface wear compared to other designs that use regular steel ball tips, and highly reliable optical limit switches.
Complete Your Conex System
We also offer the
Compact DC Servo Motion Controller
In terms of size, the CONEX-CC motion controller is comparable to a deck of cards. Up to six CONEX-CC controllers can fit on a CONEX-BP baseplate. Both controller and stage are compact and ideal for space-confined or access-limited applications. The low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors. It delivers smooth motion, with less electrical noise and significantly less motor heating.
Out-of-the-box PC Control
For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.
Simple Programming with Extensive Language Options
Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.
Scalable Architecture
CONEX motion controllers can be connected via daisy chain to create multi-axis systems. For added convenience, the power can be shared with up to 5 CONEX-CC modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system.
Accessories
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Power Supply sold separately.
- A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.
Resources
Literature
TRA Data Sheet.pdf(1.4 MB, PDF) CONEX Datasheet(4.2 MB, PDF)
Manuals
CONEX-CC Command Interface User Manual(816.5 kB, PDF) CONEX-CC Controller GUI User Manual(1.1 MB, PDF) CONEX-CC Introduction, Safety & Service(1.6 MB, PDF)
Software
CONEX-CC_Installer_Win10(5.8 MB, ZIP)
Technical Notes
Optical Fiber Alignment - White Paper(8.6 MB, PDF) Motorized Linear Actuator Compatibility Guide TRA and TRB Series Compatibility with Manual Positioners and Mounts











