Show Filters:
Showing 10 of 20 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceBT-1620-SSHIsolation Platform, Bench Top, 16 x 20 in., Stainless Steel Surface, 1/4-20$3,272
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceBT-2024-SSHIsolation Platform, Bench Top, 20 x 24 in., Stainless Steel Surface, 1/4-20$3,400
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceBT-2424-SSHIsolation Platform, Bench Top, 24 x 24 in., Stainless Steel Surface, 1/4-20
In Stock
$3,474
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceBT-2430-SSHIsolation Platform, Bench Top, 24 x 30 in., Stainless Steel Surface, 1/4-20$3,546
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceBT-2436-SSHIsolation Platform, Bench Top, 24 x 36 in., Stainless Steel Surface, 1/4-20$3,618
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceM-BT-1620-SSHIsolation Platform, Bench Top, 16 x 20 in., Stainless Steel Surface, M6$3,272
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceM-BT-2024-SSHIsolation Platform, Bench Top, 20 x 24 in., Stainless Steel Surface, M6
4 Weeks
$3,400
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceM-BT-2424-SSHIsolation Platform, Bench Top, 24 x 24 in., Stainless Steel Surface, M6
4 Weeks
$3,474
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceM-BT-2430-SSHIsolation Platform, Bench Top, 24 x 30 in., Stainless Steel Surface, M6
4 Weeks
$3,546
BenchTop Vibration Isolation Platform with Threaded Stainless Steel SurfaceM-BT-2436-SSHIsolation Platform, Bench Top, 24 x 36 in., Stainless Steel Surface, M6
4 Weeks
$3,618

Specifications

  • Working Surface
    Stainless Steel
  • Working Surface Height
    81.3±3.3 mm
  • Mounting Holes
    BT-SSH: 1/4-20
    M-BT-SSH: M6
  • Mounting Hole Pattern
    BT-SSH: 1.0 in. grid
    M-BT-SSH: 25 mm grid
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
  • Self Centering
    Yes
  • Releveling Accuracy
    0.6 mm
  • Horizontal Isolation, Resonance
    3.6 Hz
  • Horizontal Amplification at Resonance
    10 dB
  • Horizontal Isolation, 10 Hz
    96%
  • Vertical Isolation, Resonance
    3.2 Hz
  • Vertical Amplification at Resonance
    12 dB
  • Vertical Isolation, 10 Hz
    90%

Features

Stabilizer™ Vibration Isolation Technology

CM-225 Series Pneumatic isolators used in BT Series, featuring Stabilizer™ vibration isolation technology adapted from Newport's acclaimed Stabilizer Model S-2000 Vibration Isolators, are at the heart of the system. This technology is renowned for compact size, faster settling times, superior high-center-of-mass stability, lower natural frequency, and a patented, self-centering piston mechanism. It offers the largest compliance volume and, therefore, the best vertical isolation of any compact isolators.

Integrated Leveling Valves for Improved Repositioning Accuracy

Four isolator modules are recessed into the bottom of the platform, achieving top-notch table top vibration isolation. Each isolator module contains a pneumatic, flexible rolling diaphragm that supports the load, thereby decoupling vibrations from the isolated platform. If the platform is disturbed, the modules automatically relevel the platform using compressed air.
Formica Top (Chemical Resistant Laminate) Stainless Steel Top
Advantages High chemical resistance
Heat exposure up to 275°F
Mid price
Moderate to heavy duty
High bacterial resistance
Moderate chemical resistance
Moderate corrosive resistance
High fungal resistance
High water and moisture resistance
Continuous heat exposure above 1500 °F (may discolor at prolonged high temperatures)
Disadvantages Light duty
Low bacterial resistance
Low corrosive resistance
Low fungal resistance
Low water and moisture resistance
Low scratch resistance
Can chip at seams and get surface cuts
Low scratch resistance
Dents easily on impact
High price
Best Applications Biology, chemistry, pathology, and immunology labs. Labs performing experiments and tests where results depend on non-contamination and require worksurfaces that are chemical resistant, decorative and hygienic. Biological science, chemical, clean room, food testing, hospital, medical, and pharmaceutical labs. Labs performing experiments and tests where results depend on non-contamination, require worksurfaces that can handle high temperatures and are easily cleanable.

Custom Working Surfaces

BenchTop Series is ideal for providing vibration isolation in applications involving time-lapse photography, video microscopy, probing, and manipulation of cells under high magnification. Standard catalog platforms come with 3 working surface options: a white plastic laminated surface, and stainless-steel tops with or without mounting holes. Please refer to the table below for the benefits of different working surface options.

Cleanroom versions (BTC models) are also available as standard catalog products for all three working surface options.

Ergonomic Mechanical Design

No more bulky canisters to impede instrument access, restrict arm positioning or crowd workspaces. BT’s hybrid-chamber design allows all vibration modules to be completely hidden within the platform. The BenchTop also minimizes fatigue. That’s because its low profile design adds only about two inches of height to your support surface.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ACWSAir Compressor, Low Noise, 1.0 Liter Capacity, 110 VAC
In Stock
$954
ACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC
In Stock
$954
ACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,443
ACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC
In Stock
$1,443
ARFAir Regulator and Filter, 0 to 120 psi
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$168