Our colored glass alternative long-pass edge filters are a great alternative to standard colored glass filters. Featuring Stabilife® coating technology, many layers of refractory metal oxide film are deposited under vacuum in a precise sequence, defining the spectral signature of the filters. Unlike Colored-Glass filters which rely upon absorption to create the filter's spectral response, CGA filters utilize optical interference phenomena to create wide bands of very-high reflectance to create the blocking region of the filters, and wide bands of very-low reflectance to create the transmission bands of the filters.
- Steep transitions from blocking to transmission
- High transmission of >90% average (typical)
- Excellent blocking of >5 OD
- Patented Stabilife® coatings
- Wavelength stability in any environment See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20CGA-305Longpass Filter, Colored-Glass Alternative, 2x2 in., 305 nm Cut-on | |||||
![]() | 20CGA-320Longpass Filter, Colored-Glass Alternative, 2x2 in., 320nm Cut-on | |||||
![]() | 20CGA-335Longpass Filter, Colored-Glass Alternative, 2x2 in., 335 nm Cut-on | |||||
![]() | 20CGA-345Longpass Filter, Colored-Glass Alternative, 2x2 in., 345 nm Cut-on | |||||
![]() | 20CGA-360Longpass Filter, Colored-Glass Alternative, 2x2 in., 360 nm Cut-on | |||||
![]() | 20CGA-375Longpass Filter, Colored-Glass Alternative, 2x2 in., 375 nm Cut-on | |||||
![]() | 20CGA-385Longpass Filter, Colored-Glass Alternative, 2x2 in., 385 nm Cut-on | |||||
![]() | 20CGA-395Longpass Filter, Colored-Glass Alternative, 2x2 in., 395 nm Cut-on | |||||
![]() | 20CGA-400Longpass Filter, Colored-Glass Alternative, 2x2 in., 400 nm Cut-on | |||||
![]() | 20CGA-420Longpass Filter, Colored-Glass Alternative, 2x2 in., 420 nm Cut-on | |||||
![]() | 20CGA-435Longpass Filter, Colored-Glass Alternative, 2x2 in., 435 nm Cut-on | |||||
![]() | 20CGA-455Longpass Filter, Colored-Glass Alternative, 2x2 in., 455 nm Cut-on | |||||
![]() | 20CGA-475Longpass Filter, Colored-Glass Alternative, 2x2 in., 475 nm Cut-on | |||||
![]() | 20CGA-495Longpass Filter, Colored-Glass Alternative, 2x2 in., 495 nm Cut-on | |||||
![]() | 20CGA-515Longpass Filter, Colored-Glass Alternative, 2x2 in., 515 nm Cut-on | |||||
![]() | 20CGA-530Longpass Filter, Colored-Glass Alternative, 2x2 in., 530 nm Cut-on | |||||
![]() | 20CGA-550Longpass Filter, Colored-Glass Alternative, 2x2 in., 550 nm Cut-on | |||||
![]() | 20CGA-570Longpass Filter, Colored-Glass Alternative, 2x2 in., 570 nm Cut-on | |||||
![]() | 20CGA-590Longpass Filter, Colored-Glass Alternative, 2x2 in., 590 nm Cut-on | |||||
![]() | 20CGA-610Longpass Filter, Colored-Glass Alternative, 2x2 in., 610 nm Cut-on | |||||
![]() | 20CGA-630Longpass Filter, Colored-Glass Alternative, 2x2 in., 630 nm Cut-on | |||||
![]() | 20CGA-645Longpass Filter, Colored-Glass Alternative, 2x2 in., 645 nm Cut-on | |||||
![]() | 20CGA-665Longpass Filter, Colored-Glass Alternative, 2x2 in., 665 nm Cut-on | |||||
![]() | 20CGA-695Longpass Filter, Colored-Glass Alternative, 2x2 in., 695 nm Cut-on | |||||
![]() | 20CGA-715Longpass Filter, Colored-Glass Alternative, 2x2 in., 715 nm Cut-on | |||||
![]() | 20CGA-760Longpass Filter, Colored-Glass Alternative, 2x2 in., 760 nm Cut-on | |||||
![]() | 20CGA-780Longpass Filter, Colored-Glass Alternative, 2x2 in., 780 nm Cut-on | |||||
![]() | 20CGA-800Longpass Filter, Colored-Glass Alternative, 2x2 in., 800 nm Cut-on | |||||
![]() | 20CGA-830Longpass Filter, Colored-Glass Alternative, 2x2 in., 830 nm Cut-on | |||||
![]() | 20CGA-850Longpass Filter, Colored-Glass Alternative, 2x2 in., 850 nm Cut-on | |||||
![]() | 20CGA-1000Longpass Filter, Colored-Glass Alternative, 2x2 in., 1000 nm Cut-on |
Notes:
CGA filters are also available in Round shape.
Specifications
- TypeColored-Glass Alternative Longpass Filter
- Transmission≥ 90% average (typical)
- Surface Quality80-50 scratch-dig
- Thickness1.1 mm
- Thickness Tolerance±0.1 mm
- Clear Aperture≥90% of filter size with film to the edge
- Temperature Range-100 to 400 º C
- Humidity ResistanceMIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
- Abrasion, Adhesion, HardnessMIL-C-48497
- CleaningNon-abrasive method, acetone or isopropyl alcohol on lens tissue recommended
Features
Angle of Incidence Effects
The cut-on wavelength of Newport Stabilife™ Colored-Glass Alternative filters will slightly shift lower in wavelength with an increase in the angle of incident collimated light. The amount of wavelength shift is dependent upon the incident angle and the effective index (ne) of the filter. This feature can be very useful in research applications by being able to custom tune a CGA filter to a specific desired wavelength. The following formula may be used to determine the wavelength shift of a filter in random polarized collimated light:
λθ = λo [1-(no/ne)2 sin2θ]1/2
where
λθ = Cut-on wavelength at θ° angle of incidence
λo = Cut-on wavelength at 0° angle of incidence
θ = Angle of incident light off normal incidence
no = Effective index of refraction of the environment (no = 1 in air)
ne = Effective index of refraction of the optic; specified as a numerical value derived from the indices of the thin film layers of the CGA filter
Cone-Angle Effects
Stain Resistance
Abrasion Resistance, Adhesion, & Humidity Resistance
Solubility
Optical Radiation
Restrictions on Hazardous Substances (RoHS)
Extreme Temperature
Custom Capability
Optical Filter Mounts
We offer a wide variety of optical filter mounts for securing and locating your optical filter. Popular types include:
Resources
Literature
Colored Glass Alternative Filters Catalog(14.2 MB, PDF)