RGA Low Profile, High Speed Rotation Stages are ideal for industrial applications that need low mass and large apertures, but fast and precise rotation of sample holders like wafer chucks.
- Fast rotation, low profile, large aperture
- High repeatability
- Low wobble and eccentricity
- High torque and acceleration
- All steel construction for high stiffness and thermal stability
- Plug and play ESP compatibility See All Features
Compatible Controllers
Compatible motion controllers for RGA stage are:
- XPS-D Motion Controller (
, , or Axis): Requires an Driver Module.
Specifications
Features
Low Profile
The RGA’s low profile enables the lowest possible position of the wafer relative to the XY which reduces the effect of geometrical errors from the XY and also from the RGA. This eventually improves accuracy and repeatability at the wafer level, providing better confidence in the measurements or of the process. With more accurate placement of the wafer, this reduces the need to correct for these geometric errors, implying a reduction in process times.
Large Aperture
The RGA’s large aperture allows more utilities to through the stage and connected to the wafer chuck. More vacuum zones can be designed, ensuring a flatter wafer. Secondly, with more room, this minimizes the strain or drag from the hoses, cables which increases reliability and reduces the torque/power required to accelerate. For through hole applications, this simply means larger samples can be inspected or processed.
High Torque Motor
The high torque, direct drive motor enables high accelerations for fast positioning or alignment of the wafer. High torque can overcome the friction introduced by the hoses and cable. A non-contact motor means no wear of the motor components, ensuring reliable operations for years.
Fast Speed and Acceleration
Fast rotation and high acceleration enables faster completion of the process, whether this is patterning, testing, inspection or repair of the wafer. The response and settling times are also optimized with the structural design of the RGA. All these enable faster throughputs.
Mapped Version with Guaranteed Higher Accuracy
For critical positioning applications, we offer the mapped verision RGA150MAP. We measure, implement, and verify the results of the error map and individually optimize each stage's position accuracy. A certificate of calibration will be provided with your stage. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.
Plug and Play ESP Motion Controller Compatible
The RGA series is an ESP compatible stage. When connected to a Newport controller, it is quickly recognized and its operating parameters are configured without the need for user input, facilitating the startup and usability of the stage. This Plug and Play feature is not only transparent to the use, but it also ensures the safe operation of the stage.
Accessories
Mounting Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | URSBK90 Degree Mounting Bracket, URS75, URS100, URS150 Rotation Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS150TPMounting Plate, Solid Top, URS150 Series, 1/4-20 Threaded Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-URS150TPMounting Plate, Solid Top, URS150 Series, M6 Threaded Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Literature
RGA150 Direct Drive Rotation Stage Datasheet(2.1 MB, PDF)
Technical Notes
Methods to Determine Optimized Scaling Acceleration(3.4 MB, PDF)
Manuals
RGA150 Rotation Stage User Manual(4.5 MB, PDF)