Precision Grade Vision IsoStation™ workstations are our highest performance optical workstation featuring our PG series optical breadboard with a 4.8 mm top skin, and modal dampers. The elegant combinations of industry leading vibration isolation performance, advanced modal damping technology and user friendly design features make it the top performance vibration isolation workstation in the industry.
- Precision grade modal damped optical breadboard
- I-325 pneumatic isolators with 1300 lbs. gross load capacity
- Shipped fully assembled with a roll-off crate for fast & easy installation
- Surface flatness of ±0.004 in. over any 2 ft. square
- Integrated bubble levels, seismic restraints & float height indication
- Wide variety of accessories to customize your workstation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS3030-PG2-325AOptical Workstation, 30 x 30 x 2.3 in. PG Breadboard, I-325 Isolators | |||||
![]() | VIS3030-PG4-325AOptical Workstation, 30 x 30 x 4.3 in. PG Breadboard, I-325 Isolators | 4 Weeks | ||||
![]() | VIS3036-PG2-325AOptical Workstation, 30 x 36 x 2.3 in. PG Breadboard, I-325 Isolators | 4 Weeks | ||||
![]() | VIS3036-PG4-325AOptical Workstation, 30 x 36 x 4.3 in. PG Breadboard, I-325 Isolators | 4 Weeks | ||||
![]() | VIS3048-PG2-325AOptical Workstation, 30 x 48 x 2.3 in. PG Breadboard, I-325 Isolators | 4 Weeks | ||||
![]() | VIS3048-PG4-325AOptical Workstation, 30 x 48 x 4.3 in. PG Breadboard, I-325 Isolators | 4 Weeks | ||||
![]() | VIS3636-PG2-325AOptical Workstation, 36 x 36 x 2.3 in. PG Breadboard, I-325 Isolators | 4 Weeks | ||||
![]() | VIS3636-PG4-325AOptical Workstation, 36 x 36 x 4.3 in. PG Breadboard, I-325 Isolators | 4 Weeks | ||||
![]() | VIS3648-PG2-325AOptical Workstation, 36 x 48 x 2.3 in. PG Breadboard, I-325 Isolators | 4 Weeks | ||||
![]() | VIS3648-PG4-325AOptical Workstation, 36 x 48 x 4.3 in. PG Breadboard, I-325 Isolators | 4 Weeks |
Specifications
- TypeVision Isostation Optical Workstation
- PlatformPrecision Grade Optical Breadboard
- Modal DampingPatented modal dampers in all four side panels
- Broadband DampingConstrained layer core, damped working surface, and composite edge finish
- Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
- Core DesignTrussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Workstation SupportsI-325 Pneumatic Isolators
- Load Capacity1300 lb (590 kg)
Features
Vision IsoStation™ Optical Workstation Overview
Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization.
Patented Modal Dampers for Highest Damping Performance
Our precision grade modal damped optical breadboards combine patented modal damping technology and a unique integrated broadband damping design to deliver supreme performance and reliability for the most critical applications. Patented modal damping technology (US 6,598,545) utilizes two pieces of uniquely designed dampers combined using specially chosen elastomers, to dissipate the vibrations evenly, quickly and effectively. The modal dampers are installed as the side panels along all four sides of the breadboard, ensuring superior damping performance. The red curve in the compliance curve shows the superior performance provided by modal damping compared to our scientific grade optical breadboards without modal dampers (shown in light blue).
Innovatively Designed Platform Interface
Shipped Fully Assembled for Easy Installation
Vision IsoStation Optical Workstation Available Accessories
Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.
Resources
Literature
Vision IsoStation Brochure(1.8 MB, PDF)
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) Vision IsoStation Users Manual rev. C(1.8 MB, PDF)











