Optical Workstation, 30 x 48 x 4.3 in. PG Breadboard, I-325 Isolators

Specifications

  • Type
    Isolated Workstation
  • Platform
    PG Series Breadboard
  • Broadband Damping
    Patented modal damping, constrained layer core, damped working surface and composite edge finish
  • Width
    30 in.  
  • Length
    48 in.
  • Thickness
    4.3 in.
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    0.134 in. thick carbon steel
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Hole Sealing Type
    Easy clean conical cup 0.75 in. deep, non-corrosive high impact polymer material
  • Load Capacity
    1300 lb  
  • Load Capacity per Isolator
    325 lb
  • Working Surface Height
    35.8 in.
  • Height Adjustment
    ±0.2 in.
  • Horizontal Isolation, Res.
    1.2 Hz
  • Horizontal Isolation, 5 Hz
    90%
  • Horizontal Isolation, 10 Hz
    98%
  • Vertical Isolation, Res.
    1.5 Hz
  • Vertical Isolation, 5 Hz
    90%
  • Vertical Isolation, 10 Hz
    98%
  • Maximum Air Pressure
    85 psi
  • Releveling Accuracy
    ±0.010 in.
  • Crated Weight
    445 lb

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Vision Isostation Computer Mounting AccessoriesVIS-SCS-30Computer Shelf, Vision Isostation, 30 in.
5 Weeks
$270
Overhead Shelves for Optical WorkstationsOHS-VIS-48Overhead Shelf, Vision IsoStation, 48 in. Length$1,540
Air CompressorsACWSAir Compressor, Low Noise, 1.0 Liter Capacity, 110 VAC$954
Vision Isostation Computer Mounting AccessoriesVIS-LS-KBMKeyboard Monitor Mounting Kit, No Hip Guard Required
2 Weeks
$1,678