Compare Description Drawings, CAD & Specs Avail. Price
Overhead Hanging Shelves New OHS-HS-6Hanging Shelf, 20 x 23 in., OHS Overhead Shelves, 6 in. Rod Length$482
Overhead Hanging Shelves New OHS-HS-12Hanging Shelf, 20 x 23 in., OHS Overhead Shelves, 12 in. Rod Length$522
Overhead Hanging Shelves New OHS-HS-18Hanging Shelf, 20 x 23 in., OHS Overhead Shelves, 18 in. Rod Length
In Stock
$643

Specifications

  • Width
    23 in.
  • Length
    20 in.
  • Height
    6, 12, or 18 inch Hanging Rods Included
  • Material
    Aluminum
  • Centered Load Capacity
    10 kg