Odiate Dichroic Beamsplitters are designed to reflect the excitation and transmit the emission of fluorophores. The filter is manufactured to provide maximum signal and sensitivity delivering exceptionally high excitation passband reflection.
- Exceptional excitation passband reflection ≥ 98% avg
- Optimized 50% spectral edge placement tailored to each fluorophore
- Exceptional emission passband transmission ≥ 96% avg
- Maximum image brightness and minimum background See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OD8-DCL414-DODiate® Dichroic Beamsplitter, 25.2x35.6 mm, 414 nm, 50% Cut-on Edge Wavelength | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-DCL498-DODiate® Dichroic Beamsplitter, 25.2 x 35.6 mm, 498 nm 50% Cut-on Edge Wavelength | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-DCL509-DODiate® Dichroic Beamsplitter, 25.2 x 35.6 mm, 509 nm 50% Cut-on Edge Wavelength | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-DCL561-DODiate® Dichroic Beamsplitter, 25.2x35.6 mm, 561 nm 50% Cut-on Edge Wavelength | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-DCL596-DODiate® Dichroic Beamsplitter, 25.2x35.6 mm, 596 nm 50% Cut-on Edge Wavelength | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-DCL659-DODiate® Dichroic Beamsplitter, 25.2x35.6 mm, 659 nm 50% Cut-on Edge Wavelength | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- TypeDichroic Beamsplitter
- ReflectanceRavg ≥ 98% over Excitation passband
- Angle of Incidence45±1.5°
- MaterialFused Silica
- Size25.2 x 35.6 mm
Features
Optimized Coatings and Engineering Expertise
Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance. Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries.
Environmental Stability and Physical Durability
The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.
Resources
Literature
ODiate Fluorescence Filter Sets Datasheet(1.7 MB, PDF)













