These mechanical vibration isolator accessories are useful for mounting, adapting, and leveling your isolators.
- Threaded leveler bars
- Threaded studs
- Adapter plates See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B320-ACC-001Adaptor Plate, Square, VIB320 Series Isolators | |||||
![]() | B320-ACC-002Adaptor Plate, Round, VIB320 Series Isolators | |||||
![]() | B320-ACC-003Adaptor Plate, Rectangular, VIB320 Series Isolators | |||||
![]() | B320-ACC-019Threaded Stud, 1/4-20 x 1.0 in., VIB320 Series Isolators | |||||
![]() | B320-ACC-020Threaded Stud, 3/8-16 x 1.25 in., VIB320 Series Isolators | |||||
![]() | B320-ACC-021Threaded Stud, M6 x 25 mm, VIB320 Series Isolators | |||||
![]() | B320-ACC-022Threaded Stud, M10 x 32 mm, VIB320 Series Isolators | |||||
![]() | B320-ACC-023Threaded Leveler Bar, 1/4-20, VIB320 Series Isolators | |||||
![]() | B320-ACC-024Threaded Leveler Bar, M6, VIB320 Series Isolators | |||||
![]() | B320-ACC-025Slotted Leveler Bar, Universal, VIB320 Series Isolators |
Features
VIB320 Isolator Leveler Attachments
The threaded studs and threaded leveler bars are designed to attach VIBe™ VIB320 Mechanical Vibration Isolators to underside of another plate or platform. Each option provides ±0.2 in. (5 mm) vertical adjustment.















