Specifications

  • Type
    Integrity 3 VCS Optical Table System
  • Optical Table Supports
    Rigid Support Legs (Upgradable to Isolators)
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    One Precision Tuned Damper
  • Active Damping
    No
  • Working Surface Height
    34.7 ±0.5 in. (6 in. Thick Tables)
    36.7 ±0.5 in. (8 in. Thick Tables)
    40.7 ±0.5 in. (12 in. Thick Tables)
  • Working Surface
    4.8 mm thick ferromagnetic 430 stainless steel
  • Surface Flatness
    ± 0.004 in. (0.1 mm) over 2 ft. (600 mm) square
  • Mounting Hole Type
    1/4-20
    M6 (M- Versions)
  • Mounting Hole Pattern
    1.0 in. grid
    25 mm grid (M- Versions)
  • Mounting Hole Borders
    0.5 in.
    12.5 mm (M- Versions)
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel

Features

Integrity VCS Optical Table System Overview

Learn about the features, performance, and compatible accessories of our innovative Integrity VCS optical table and support system.

Integrity VCS Optical Table System Installation

Learn about how to install your new Integrity VCS optical table and support system.

Tuned Mass Damping - The Most Effective Passive Damping Method

Integrity 3 VCS and Integrity 4 VCS systems feature precision Tuned Mass Damping (TMD) technology to eliminate table resonances. TMD is the most effective method among all known passive damping methods, as it concentrates damping efforts where it's needed at the frequencies of dominant resonance modes. It is widely used in various industries for its efficiency and effectiveness of damping, such as the famous Grand Canyon Skywalk, Taipei 101 Building, and NASA's Ares I rocket. Compared to our top competitor's broadband damping methods which absorbs a moderate amount of vibration energy equally over the broad band, Newport's tuned mass damping method targets at resonances and as a result is much more effective. Our precisely tuned dampers work from as low as 25 Hz and go all the way up to 525 Hz, creating opportunity for optimum damping on larger optical tables, the resonances of which often fall outside of competitor's broadband frequency range.

Integrity 3 VCS Table Top with Broadband and Tuned Damping

Compliance curve for a 4 ft x 8 ft x 12 in. (1200 x 2400 x 305 mm) table top.

The optical table top in Integrity 3 VCS system features a 4.8 mm thick optical table skin, a constrained layer core, damped working surface and composite edge finish to provide broadband damping. One precision tuned damper is included to selectively eliminate a fundamental structural table mode and its entire harmonics. Integrity 3 VCS systems are ideal for electro-optical experiments that require moderate amount of damping. The compliance curve shows the positional motion of the structure for a given excitation force and frequency. The red line is the rigid body line showing how an ideal optical table would perform with no relative motion.  The blue line shows the natural frequencies of the optical table and how they these deviate from that of a rigid body.

Robust and Flexible Rigid Support Frame

The Integrity VCS optical table system features a sturdy and multi-functional support frame that is designed to maximize utility, minimize space occupied and optimize structural rigidity. The rigid support legs can be upgraded in the field to vibration isolation with the isolator upgrade kit. The frame features leveling feet, and optional casters can be added for easy transportation of the system. A wide variety of accessories are compatible with the Integrity VCS frame and can be used to customize your optical table system.

Super Rigid Trussed Honeycomb Core Design

The honeycomb core in our optical tables is different than our competitors. Each piece of the corrugated honeycomb steel sheet is emerged in proprietary elastomeric vibration absorbing materials and bonded vertically throughout the height of the optical breadboard or optical table, creating a much stiffer honeycomb core structure. This labor intensive procedure makes sure that Newport's optical breadboard or optical table has the most robust honeycomb structures.

Vertically Bonded Triple Core Interface

Our optical tables are vertically bonded along the height of the honeycomb core. Most other manufacturers forego this extra step because of added expense and time required to apply adhesive to each individual core member. Vertical bonding adds constrained layer damping effects into the core, while maximizing the table’s rigidity-to-weight ratio. The trussed core design enables a triple core interface at each honeycomb cell. Whereas open core designs only have two structural members at each interface, the Newport table has three offering a 50% increase in local rigidity. The three sheets are fully bonded for the full table height producing greater stiffness.

Individually Sealed Mounting Holes

The optical tables used in Integrity VCS systems feature individually sealed mounting holes. Those mounting holes feature 19 mm screw depth and in contrast to some of the other products in the market that has channel for a row of holes or just a polymeric film, Newport's individually sealed holes are more reliable and easier to clean. This is because we believe in the integrity of the product - especially the core. When dust and liquids go into your optical breadboard and table, it may have a long term effect on the damping performance of the product and make the product degrade over time. A good quality breadboard and table lasts long time - tens of years and more. It's a good investment for a product with sealed mounting holes.

Optical Table System Accessories

We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application.  Accessories include:

Custom Integrity VCS Designs

We offer numerous custom options like all stainless steel Integrity VCS systems, or custom access and mounting holes in the Integrity VCS frame. Newport has a dedicated custom design team for your custom needs. This team has been working with various types of materials, shapes, structures, hole patterns, and more for over 40 years, and has served customers across the world in research, aerospace, semiconductor and medical related fields. Contact Newport today for your custom needs.

Accessories

Pneumatic Isolation Upgrade Kit

This kit is used to field upgrade rigid Integrity VCS optical table systems to pneumatic isolation.

Compare Description Drawings, CAD & Specs Avail. Price
INT-ISL800-KTVibration Isolation Upgrade Kit, Rigid Integrity VCS Systems, I-800 Isolators
2 Weeks
$2,662