Show Filters:
Showing 3 of 3 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Femtosecond Optimized Ultrathin AR-coated Windows05Q12-05UF.AR1Optical Window, FemtoOptics, Ultra-thin, 12.7 mm, 0.5 mm thick, AR coated$333
Femtosecond Optimized Ultrathin AR-coated Windows10Q12-01UF.AR1Optical Window, FemtoOptics, Ultrathin, 25.4 mm, 1 mm thick, AR coated
In Stock
$444
Femtosecond Optimized Ultrathin AR-coated Windows3MQ12-01UF.AR1Optical Window, FemtoOptics, Ultrathin, 30 mm, 1 mm thick, AR coated
In Stock
$475

Specifications

  • Diameter
    12.7, 25.4, 30 mm
  • Material
    Fused Silica
  • Antireflection Coating
    R<0.4% 620-980 nm
  • Surface Quality
    10-5 scratch dig
  • Thickness
    0.5 or 1 mm
  • Thickness Tolerance
    ±0.1 mm
  • Wavefront Distortion
    λ/6 at 633 nm
  • Clear Aperture
    ≥ central 85% of diameter
  • Diameter Tolerance
    +0/-0.13 mm
  • Angle of Incidence
    0-20°
  • Coating Code
    UF.AR1
  • Wedge
    < 30 arcseconds

Features

Minimize GDD

GDD vs wavelength of AR-Coated windows with a thickness of 1 mm (blue) and 0.5 mm (red) at zero degrees angle of incidence, coating code UF.AR1.

The amount of positive GDD of an optical setup can be minimized by employing these ultra thin windows.  The broadband antireflection coating applied to the front and back surfaces allows nearly loss-free transmission of sub-10 femtosecond pulses.

Special care and attention should be taken when handling these ultrathin optics.  Any small mishap may bring irreparable harm to the window.  Handle at your own risk.

Antireflection Coating

Typical residual reflectance vs wavelength of antireflection coated windows at zero degrees angle of incidence, coating code UF.AR1.

FemtoOptics

FemtoOptics™ is the premier optics product line specifically optimized for femtosecond pulse manipulation. Consisting of innovative, high-quality, easy-to-use, cutting-edge optical components and assemblies, we have exceptional support and service for industrial and research applications across the world. 

For your convenience, Newport part numbers are show here with the corresponding equivalent FemtoOptics part number.

Newport Part FemtoOptics Part
05Q12-05UF.AR1 OA223
10Q12-01UF.AR1 OA222
3MQ12-01UF.AR1 OA221

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
LH-30MFixed Lens Mount, 30 mm Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$35
M-LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, M4 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
M-LH-30MFixed Lens Mount, 30-mm Diameter, M4 Thread, A-LINE
In Stock
$35