Show Filters:
Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Fiber TypeMode Field Diameter, Nominal Avail. Price
Erbium Doped FibersF-EDF-2Erbium Doped4.9 - 6.3 @1550 nm µm
$11/meter
Erbium Doped FibersF-EDF-5Erbium Doped5.9 µm
$11/meter

Features

Fibercore’s IsoGain™

Fibercore’s IsoGain range of Erbium Doped Fibers (EDFs) offer a wide selection of absorption and cut-off wavelengths to allow the best choice of fiber for each type of Erbium Doped Fiber Amplifier (EDFA) design. The core composition of IsoGain has been engineered to generate a substantially flattened wavelength response that closely matches that of other leading fiber types. All model numbers with "F-I" in them are among the IsoGain family as well as F-EDF-2.

Low Absorption Fiber Available

Fibercore’s low absorption fibers offer best-in-class efficiency for C-band amplifiers whilst higher absorption fibers are optimized for L-band EDFAs. High cut-off wavelength (HC) fibers have larger core diameters, reducing non-linear effects and increasing efficiency at higher pump powers.

Fibercore’s MetroGain™

Fibercore’s MetroGain range is designed for high efficiency ‘Metro-style’ Erbium Doped Fiber Amplifier (EDFA) configurations, single stage amplifiers, Amplified Spontaneous Emission (ASE) light sources and single channel or few channel EDFAs. All model numbers with "F-M" in them are among the MetroGain family as well as F-EDF and F-EDF-5.

EDF-Tx Erbium Doped Fibers

The EDF-T3 C-band erbium doped fiber provides low splice loss, high strength enhanced overlap integrals and pumping at 980nm and 1480 nm. The EDF-T6 is optimized for use in L-Band EDFAs and provides high erbium peak absorption levels and low background loss. The EDF-Tx family features low background loss and excellent uniformity.

F-EDF Series

F-EDF erbium doped fibers provide the basic building block to fiber optic amplifiers used in broadband optical networks in the 1550 nm transmission window. These erbium doped fibers deliver gain efficiencies in excess of 3.5 dB/mW when pumped with a 980nm laser diode. F-EDF-2 has a flat gain profile while F-EDF-5 is suitable for metro EDFA applications.

Applications

  • C- and L-Band EDFAs
  • Metro EDFAs
  • Broadband Optical Networks
  • CATV Applications
  • ASE Light Sources
  • Fiber Lasers
  • Biomedical Illumination
  • Optical Coherence Tomography (OCT)