Our 25.4 mm diameter and 50.8 mm square colored glass filters are available in sets of twelve. The sets consist of an assortment of permanently labeled colored glass filters packaged in a protective hardwood case. All filters are shipped with a transmission curve.
- Sets of 12 colored glass filters
- Bandpass, longpass & heat absorbing shortpass filters
- Glass type permanently marked on filter
- Includes hardwood case & transmission curves See All Features
Specifications
- MaterialSchott Colored Glass or Equivalent
- Angle of Incidence0°
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
Features
Standard Optics Sets with Edge Marked Optics
Our standard optic sets include a wood case organized by part number and key optic information. Confusion in identifying optical components is eliminated with edge marked part numbers on every optic in the OptiSet™. All edge markings are impervious to standard optical cleaning solutions.
-P Optics Sets with Laser Etched Optics
Our -P optic sets include a plastic carrying case with individual protective plastic cases for each optic marked with the part number and key optic information. Confusion in identifying optical components is eliminated with laser etched part numbers on the edge of every optic in the set.