SL Series LabLegs™ closed pneumatic vibration isolators feature a tie bar flange and offer vibration isolation at a very affordable price when automatic re-leveling is not required. The isolators remove floor vibrations in the 10 Hz to 50 Hz range and support a wide variety of less rigorous research and production applications.
- Closed pneumatic isolation for 10 to 50 Hz floor vibrations
- Tie bar compatibility for increased stability of your optical table
- Will not bottom out like conventional air mounts
- Inflated with included foot pump for fill and forget vibration isolation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SL-1200-419.5TCVibration Isolator Set, SL-1200, 19.5 in., Qty 4, 4800 lb. Load, Tie-bar Flange | In Stock | ||||
![]() | SL-1200-422TCVibration Isolator Set, SL-1200, 22 in., Qty 4, 4800 lb. Load, Tie-bar Flange | 3 Weeks | ||||
![]() | SL-1200-423.5TCVibration Isolator Set, SL-1200, 23.5 in., Qty 4, 4800 lb. Load, Tie-bar Flange | 3 Weeks | ||||
![]() | SL-1200-428TCVibration Isolator Set, SL-1200, 28 in., Qty 4, 4800 lb. Load, Tie-bar Flange | 3 Weeks | ||||
![]() | SL-600-419.5TCVibration Isolator Set, SL-600 LabLegs, 19.5 in., 2400 lb. load, Qty 4, Tie-Bar Flange | 3 Weeks | ||||
![]() | SL-600-422TCVibration Isolator Set, SL-600 LabLegs, 22 in., 2400 lb. load, Qty 4, Tie-Bar Flange | 3 Weeks | ||||
![]() | SL-600-423.5TCVibration Isolator Set, SL-600 LabLegs, 23.5 in., 2400 lb. load, Qty 4, Tie-Bar Flange | 3 Weeks | ||||
![]() | SL-600-428TCVibration Isolator Set, SL-600 LabLegs, 28 in., 2400 lb. load, Qty 4, Tie-Bar Flange | 3 Weeks |
Specifications
- Load Capacity per IsolatorSL-600: 600 lb (272 kg)
SL-1200: 1200 lb (544 kg) - TypeClosed Pneumatic Isolator with Tie Bar Flange
- Tie Bar FlangeYes
- Horizontal Isolation, Resonance1.5 Hz
- Horizontal Amplification at Resonance13 dB
- Horizontal Isolation, 10 Hz98%
- Vertical Isolation, ResonanceSL-600: 3.5 Hz
SL-1200: 3.2 Hz - Vertical Amplification at Resonance9 dB
- Vertical Isolation, 10 Hz96%
Features
Pneumatic Isolation Solution at a Very Affordable Price
LabLegs™ SL isolators feature Newport's SLM Series Air Isolation Mounts with different load capacity options mounted on a robust cylinder frame. To be more specific, SL-600 and SL-1200 series incorporate
Compatible with Optical Table Tie Bars
Optical table supports with a tie bar flange are compatible with our optical table support tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.
Resources
Manuals
RL SL Manual Rev. C(221.1 kB, PDF)