Show Filters:
Showing 10 of 16 total products
Compatibility:
Select
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
NIR Precision Polished Aspheric LensesKPA10AR.16Polished Aspheric Lens, Plano-Convex, L-BAL35, 15 mm, 22.5 mm EFL, 650-1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$389
NIR Precision Polished Aspheric LensesKPA11AR.16Polished Aspheric Lens, Plano-Convex, L-BAL35, 15 mm, 18.75 mm EFL, 650-1000 nm
In Stock
$381
NIR Precision Polished Aspheric LensesKPA12AR.16Polished Aspheric Lens, Plano-Convex, L-BAL35, 15 mm, 15.0 mm EFL, 650-1000 nm
In Stock
$389
NIR Precision Polished Aspheric LensesKPA13AR.16Polished Aspheric Lens, Plano-Convex, L-BAL35, 15 mm, 11.25 mm EFL, 650-1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$411
NIR Precision Polished Aspheric LensesKPA14AR.16Polished Aspheric Lens, Bi-Convex, L-BAL35, 20 mm, 20.0 mm EFL, 650-1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$426
NIR Precision Polished Aspheric LensesKPA15AR.16Polished Aspheric Lens, Bi-Convex, L-BAL35, 20 mm, 15.0 mm EFL, 650-1000 nm
In Stock
$454
NIR Precision Polished Aspheric LensesKPA16AR.16Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 37.5 mm EFL, 650-1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$440
NIR Precision Polished Aspheric LensesKPA17AR.16Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 31.25 mm EFL, 650-1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$438
NIR Precision Polished Aspheric LensesKPA18AR.16Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 25.0 mm EFL, 650-1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$455
NIR Precision Polished Aspheric LensesKPA19AR.16Polished Aspheric Lens, Plano-Convex, L-BAL35, 25 mm, 18.75 mm EFL, 650-1000 nm
6 Weeks
$473

Mounting Options

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm () N/A N/A N/A
50.8 mm ()





N/A
38.1 mm () LT20 lens tube with
adapter
LP-2 lens positioner with
adapter
N/A
25.4 mm ()














12.7 mm ()



N/A
6.35 mm with
adapter
LT05 lens tube with
adapter
LP-05 lens positioner with
adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.

Specifications

  • Lens Type
    Precision Polished Aspheric Lens
  • Antireflection Coating
    650-1000 nm
  • Coating Type
    NIR Multilayer
  • Coating Code
    AR.16
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
  • Lens Material
    L-BAL 35 (589/611)
  • Surface Quality
    60-40 scratch-dig
  • Surface Accuracy
    0.75 µm RMS
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    90% of central diameter

Features

Broadband Multilayer NIR Antireflection Coatings

Our broadband AR.16 antireflection coating improves the transmission efficiency of these lenses by reducing surface reflections over a 650-1000 nm wavelength range. The NIR AR multi-layer coating improves the performance over uncoated surfaces. It features a damage threshold of 7.5 J/cm‌2 for 10 ns pulses at 10 Hz and 1064 nm.

Advantages of Aspheric Lenses

In applications that require large acceptance angles, such as light gathering for illumination, spherical lenses are unsuitable due to spherical aberration, or the effect of refractive power of a spherical surface becoming greater with increasing aperture. Aspheric lenses maintain constant focal length or very high NA, avoiding the need for multiple elements to correct spherical aberration. This simplifies system design by reducing weight and component count. It also results in less transmission loss, and less ghosting due to having fewer surfaces. The primary drawback of an aspheric lens is off-axis performance is poor. This is not a problem for coupling to and from optical fibers or collimating light sources, but aspheric lenses are not usable over a wide field of view.

Superior Light Collection

Our Aspheric Condenser Lenses provide higher numerical apertures (NA), larger apertures and lower f# ratios, when compared to standard spherical lenses. They are ideally suited for illumination applications, such as light collection and condensing, projection and detection. Examples include coupling light into and out of optical fibers, efficiently collecting output from optical sources, or focusing beams onto small high-speed detectors.