Sorry, this product is no longer offered for sale. The recommended replacement product is N-LHP-928.

Red HeNe Laser, 633 nm, 30 mW, 500:1 Polarization

Technical Specs

  • Operating Wavelength
    633 nm
  • Polarization
    500:1
  • Output Power
    30 mW
  • Longitudinal Mode
    163 MHz
  • Beam Diameter (1/e2)
    1.22 mm
  • Beam Divergence Full Angle
    0.66 mrad
  • Beam Drift, Long Term
    <0.05 mrad
  • CDRH Class
    IIIb
  • Size
    42.09 L x 3.75 W x 3.75 H (1069.0 x 95.25 x 95.25)
  • Noise
    1.0 %
  • Spatial Mode
    TEMoo
  • Power Requirements
    120/240 VAC 50/60 Hz
  • Power Supply Size
    NA