Optical Breadboard Plate, Solid Aluminum, 300 x 600 mm, 25 mm M6 Grid

The M-SA2-12 Solid Aluminum Optical Breadboardoffers a combination of durability, quality workmanship, and affordability. This 13 mm thick, 300 mm x 600 mm solid aluminum plate is perfect for all kinds of non-critical applications where higher performance and higher priced breadboards are simply not necessary. A wide variety of breadboard accessories make it easy to incorporate these breadboards into larger optical systems with ease.
Convenient Platform for Optical Assemblies
These solid aluminum, nonmagnetic, optical breadboard plates provide a low cost, convenient platform for building optical assemblies, small optical experiments and optical subsystems. Our wide variety of breadboard accessories make it easy to incorporate these breadboards into larger optical systems with ease.
Counterbored Through Holes for Easy Mounting
SA2 solid aluminum optical breadboards feature four counterbored through holes in the breadboard corners, making it easy to retrofit to existing optical tables for increased workspace and convenience. As compared to competitive solid breadboards, our mounting through holes are located on the mounting hole grid. This allows an SA2 breadboard mounted to an optical table to have its hole pattern aligned with the optical table hole pattern instead of being offset from it.
Resources & Downloads
2D Product Drawings
SA2_90028936F(282.7 kB, PDF)
Other
M-SA2-12 RoHS Certificate(275.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 94011ASolar Simulator, Manual Shutter Only, LCS-100 | In Stock | ||||
![]() | LSH-7320LED Solar Simulator, Class ABA, MiniSol | 6 Weeks | ||||
![]() | M-SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, M6 Thread | 2 Weeks | ||||
![]() | M-SA2-18X24Optical Breadboard Plate, Solid Aluminum, 450 x 600 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-12-DOptical Breadboard Plate, Solid Aluminum, 300 x 600 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, M6 Thread | 2 Weeks | ||||
![]() | M-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock |










