Sorry, this product is no longer offered for sale. It was discontinued on May 3, 2023The recommended replacement product is LKIT-FS1AR.10-P.
Singlet Lens Kit, Precision, UVFS, 25.4 mm, 30 Lenses, 245-440 nm

The LKIT-FS1AR.10 is a Precision Singlet Master Lens Kit, made up of 30 Fused Silica, 25.4 mm diameter lenses and anti-reflection coated for 245-440nm.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in fused silica. Focal lengths range from 25.4 to 1000 mm in plano-convex and bi-convex lenses and -50 to -1000 mm in plano-concave and bi-concave lens shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in fused silica. Focal lengths range from 25.4 to 1000 mm in plano-convex and bi-convex lenses and -50 to -1000 mm in plano-concave and bi-concave lens shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
Resources & Downloads
Other
LKIT-FS1AR.10 RoHS Certificate(265 kB, PDF) AR.10 Raw Data.xlsx(81.2 kB, XLSX)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






