Sorry, this product is no longer offered for sale. It was discontinued on Jan 1, 2023. The recommended replacement product is 67005.

Lamp Housing, 300 W Xenon, Lighthouse Pre-Aligned Light Source

  • Lamp Wattage
    300 W
  • Output Beam Size
    27 mm
  • Output Beam
    Collimated
  • Collimation Angle
    ± 1°
  • Lens Material
    UV Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Light Ripple
    < 1% RMS
  • Flange Series Size
    1.5 Inch
  • Operating Temperature
    15 - 40° C
  • Operating Humidity
    Non-condensing, up to 30%
  • Weight
    5.80 lbs. (2.63 kg)
  • Dimensions
    5.25 inch x 7 inch x 12 inch (without base)