Sorry, this product is no longer offered for sale. The recommended replacement product is TF-46-24-I.
Optical Table System, Isolated, Integrity 1, 4 x 6 ft. x 12 in, 1/4-20

The Integrity 1 Series VCS is designed to provide a superior working surface for general purpose photonics applications that are not extremely sensitive to vibrations. Integrity 1 VCS systems are often used in spectroscopy, multimode fiber, micropositioning and non-interferometric applications. The INT1-46-12-A VCS™ Vibration Control System includes an active leveling isolated support frame and a 4 ft. wide x 6 ft. long x 12 in. thick optical platform with 1/4-20 threaded holes on a 1 in. grid. The isolated VCS™ platform also integrates Newport’s pneumatic isolation with a new rigid frame design to deliver an economical isolation platform with superior isolation performance. Integrity VCS systems' innovative isolation platform features an optional integrated shelf and mobility accessories to optimize laboratory space, organization and safety.
Specifications
- TypeOptical Table System
- Pneumatic Isolators Included
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Tuned DampingNo
- Active DampingNo
- Width4 ft.
- Length6 ft.
- Thickness12 in.
- Working Surface Height40.7 ±0.5 in.
- Mounting Holes1/4-20
- Working Surface0.134 in. thick 400 series ferromagnetic stainless steel
- Surface Flatness±0.006 in. over 2 ft. square
- Mounting Hole Type1/4-20
- Mounting Hole Pattern1 in. grid
- Mounting Hole Borders0.5 in.
- Alphanumeric Grid LabelsNo
- Hole Sealing TypeEasy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
- Bottom Skin Material0.134 in. thick carbon steel
- Horizontal Isolation, Res.1.9 Hz
- Horizontal Amplification at Resonance12.5 dB
- Horizontal Isolation, 5 Hz80%
- Horizontal Isolation, 10 Hz94%
- Vertical Isolation, Res.1.7 Hz
- Vertical Amplification at Resonance15 dB
- Vertical Isolation, 5 Hz86%
- Vertical Isolation, 10 Hz96%
- Load Capacity per Isolator800 lb
- Maximum Payload2580 lb
- Weight - Tabletop620 lb
- 899 lb
- Crated Weight - Tabletop770 lb
- 1133 lb
- Frame Assembly Height28.7 ±0.5 in.
- Maximum Air Pressure85 psi
Resources & Downloads
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) Integrity VCS Optical Tables User's Manual(739.7 kB, PDF)
2D Product Drawings
INT1-A MECHANICAL OUTLINE.pdf(20.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | INT-CUpgrade Kit, Caster, Includes 4 Casters, Table Frame Support | In Stock |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IPV-UPPUpgrade Kit, Leveling Arm, IPV Series | 2 Weeks | ||||
![]() | ARFAir Regulator and Filter, 0 to 120 psi | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | IPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in. | In Stock | ||||
![]() | 13802-01T-connector, 1/4 in. Pneumatic Tubing | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC | |||||
![]() | ACWSAir Compressor, Low Noise, 1.0 Liter Capacity, 110 VAC | In Stock | ||||
![]() | ACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC | In Stock |







