Sorry, this product is no longer offered for sale.

Polarization Maintaining Coupler, 1/99, 850 nm, FC/APC Connectors

Technical Specs

  • Type
    Fixed Ratio PM Coupler
  • Wavelength Range
    850 nm
  • Fiber Type
    Polarization Maintaining
  • Extinction Ratio
    -24 to-27 dB
  • Typical Insertion Loss
    0.05 dB
  • Maximum Insertion Loss
    0.2 dB
  • Maximum Excess Loss
    <0.1 dB
  • Coupling Ratio
    1/99
  • Back Reflection
    <-65 dB
  • Dimensions
    30 x 6 x 6 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C