Sorry, this product is no longer offered for sale. The recommended replacement product is BGM200BPP.

BGM200 Goniometer, ±45 ° Travel Range, Micro-step drive

Technical Specs

  • Angular Range
    -45 to +45°
  • Travel Range
    200 mm
  • Centered Load Capacity
    500 N
  • Load Capacity
    500 N
  • Minimum Incremental Motion
    2.0 mdeg
  • Maximum Speed
    20°/s  
  • Maximum Torque
    17 Nm  
  • Wobble, Typical
    ±100 µrad
  • Accuracy, Typical
    ±25 mdeg
  • Uni-directional Repeatability (Typical)
    ±2.0 mdeg
  • Bi-directional Repeatability (Typical)
    ±12 mdeg
  • Transversal Compliance
    2 µrad/Nm
  • Origin
    Optical, centered
  • Origin Repeatability
    ±2.5 mdeg
  • Feedback
    Worm mounted rotary encoder with index pulse, 2,000 cts/rev
  • Encoder Resolution
    0.001°
  • Limit Switches
    Mechanical, at ±°
  • Connectors
    DB25M
  • Cable Length
    3 m  
  • Weight
    38 kg  
  • Thread Type
    1/4-20
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • RoHS
    Compliant