Sorry, this product is no longer offered for sale. The recommended replacement product is LHS300.

QTH Lamp System, APEX2, 100 W

Technical Specs

  • Lamp Type
    QTH
  • Lamp Wattage
    100 W
  • Average life
    500 h  
  • Collimation Angle
    3.5°
  • F/#
    F/4
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200-2500 nm
  • Light Ripple
    < 0.07 % rms
  • Power Requirements
    100-120 VAC or 200-240 VAC, 50/60 Hz
  • Filter Size
    25.4 mm  
  • Filter Wheel
    Six Positions (Order Filters Separately)
  • Flange Series Size
    1.5 Inch  

Related Products