XYZ Linear Stage, Triple Divide, 14 mm Travel, M4 & M6

The 9065-XYZ-M Pint-Sized Triple Divide XYZ Axis Translation Stage is ideal for applications where you are short on space but don't want to compromise on performance. At just 38.1. mm x 38.1 mm x 19.05 mm, these little ball-bearing stages packs the same performance as our full-sized Triple-Divide stage line. Fully compatible with our larger Triple-Divide stage line and accessories, you get 14 mm XYZ travel with 0.5 μm resolution and better than <3 μm straight-line accuracy. M4 and M6 threaded mounting holes. NOTE: Actuators are not included with these stages. We recommend using our 9301 Adjustment Screws or our SM-13 micrometers. For even more precise control, try our 8301NF Picomotor™ actuator.
Resources & Downloads
Manuals
9064 Translation Stages User Manual(1.4 MB, PDF)
2D Product Drawings
9065xyzra-Drawing(164.3 kB, PDF) 20029065xyzr_rev(139.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460P-XYZXYZ Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYZXYZ Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-200M-XYZXYZ Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XYZXYZ Linear Stage, Miniature, 0.50 in. Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XYZ-R-VXYZ Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








