Sorry, this product is no longer offered for sale. It was discontinued on Mar 19, 2020.

Piezo Opti-Claw Mount, 0.1 to 2.0 in. Adjustable, 3-Axis

Technical Specs

  • Type
    Opti-Claw Mount
  • Optic Diameter
    25.4-50.8 mm
  • Motorized Axes
    3  
  • Angular Range
    ±4°
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    2.1 m  
  • Connector Type
    6-Pin
  • Optical Axis Height
    50.8 mm  
  • Angular Resolution
    0.7 µrad  
  • Mechanism
    Picomotor Actuator
  • Operating Temperature
    10 to 40°C