Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015 For recommended replacements see qth-light-sources. The recommended replacement product is 66877-100Q-H.
Q Series Light Source, QTH Lamp, F/2.2, Fused Silica, Aspheric Collimated

The 66877 Series Q QTH Source comes with everything you need to begin operation. It includes a 60000 lamp housing with one condenser, rear reflector, and X, Y, Z lamp position adjusters, a 68938 or an OPS-Q250, your choice of lamp and appropriate lamp socket adapter (specify lamp when ordering), and all necessary cables and mounting hardware. This version uses a F/2.2 UV Grade Fused Silica condenser for a 1.3 inch (33 mm) diameter collimated output beam at the 1.5 Inch Series flange. The included 60000 Lamp Housing is a versatile, protective enclosure for low wattage QTH lamps. External, high resolution controls allow ±0.13 inch (±3.3 mm) lamp adjustment in the X, Y and Z directions. We include one condenser and one rear reflector to collect the lamp's back radiation. You can replace the reflector assembly with a second condenser for the simultaneous illumination of two samples. The 68938 and an OPS-Q250 are highly regulated Power Supplies. These power supplies maintain a stable lamp output and minimize light ripple.
Specifications
- Output Beam Size33 mm
- Output BeamCollimated
- F/#F/2.2
- Lens MaterialUV Grade Fused Silica
- Lens Transmittance Range200 - 2500 nm
- Condenser TypeF/2.2, fused silica asphere
- Flange Series Size1.5 inch
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 68954Adapter Kit, Q Series Lamp Housing to Light Intensity Controller/Timer |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6319Quartz Tungsten Halogen Lamp, 20 W | In Stock | ||||
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | In Stock | ||||
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | In Stock | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |




