Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015 For recommended replacements see qth-light-sources. The recommended replacement product is 66295-1KQ-R1.
QTH Research Source, 2 Inch Series, F/1 Two Element Fused Silica

The 66295 QTH Research Source comes complete with all the necessary components to begin work. It includes a lamp housing for QTH lamps, an OPS-Q1000, your choice of a 600 or 1000 W QTH lamp (specify at time of order) and all necessary cables and mounting hardware. The lamp housing provides the proper environment for the lamp. A rear reflector collects the lamp's back radiation and focuses it near the lamp filament, for collection and collimation by the condensing lens assembly. External lamp and reflector adjustments let you position the filament and its image for maximum output. The OPS-Q1000 is a constant current and constant power source for 600 and 1000 W QTH lamps. It has excellent stability and smart features. Preset and monitor the lamp's current, voltage, wattage and operating hours from the power supply's front panel or remotely via a PC. Lamps can be easily interchangeable with the appropriate socket adapter. This 2 Inch Series version has a F/1 Two Element Fused Silica Condenser.
Specifications
- F/#F/1
- Condenser TypeF/1, two element fused silica
- Flange Series Size2 inch
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)



