The 488 Series Vertically Adjustable Platform features a large mounting platform and a novel design that virtually eliminates backlash for a wobble-free hold throughout its travel range. It also includes coarse, lockable rotation with independent locking for both vertical and rotary motion.
- Stable at any height
- Independent, lockable vertical and rotary locks
- Generous array of tapped mounting holes in platform
- Coarse continuous rotation with 2° graduations See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-488Vertical Stage with Rotary Platform, 1 in. Travel, M4 and M6 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Travel Range1.0 in. (25.4 mm)
- Load Capacity667 N
- Minimum Height2.0 in. (50.8 mm)
- Maximum Height3.0 in. (76.2 mm)
- Platform Size66.0 mm Diameter
- MaterialAluminum
Features
Non-Rotating Vertical Travel
A scalloped adjustment ring provides non-rotating vertical travel over 1 in. (25.4 mm) of travel with 0.01 mm graduations. A recessed locking screw securely fixes the mount at the desired height to prevent inadvertent adjustments.
Versatile Mounting Options
The mounting platform offers a generous array of mounting holes for attaching other components. In addition, prisms and beamsplitter cubes up to 2 in. (50.8 mm) high can be easily and securely held by the removable clamps that thread into the top of the platform.
Knurled Rim for Coarse Adjustment
The lockable, rotating platform has a knurled rim for coarse adjustment with graduations every 2°.