Sorry, this product is no longer offered for sale.
Wooden Storage Box, Filter Kit, Fits up to 12 Plastic Boxes

The 20247-01 Wooden Storage Box can hold 12x plastic boxes that contain 25.4-mm optics. These are the same high quality wooden boxes used for Newport's optic kits. The optics are held in slots and protected on all sides by foam.
Resources & Downloads
Other
20247-01 RoHS Certificate(264.3 kB, PDF) 20247-01_ROHS2-2021.pdf(280.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






