Features

Boxes for Spherical Lenses

Models 14851-01 and 16500-01 can hold 25.4-mm and 50.8-mm lenses, respectively. The optics are held in slots and protected on all sides by foam.

Model 14851-01

Box for Cylindrical Lenses

Model 16451-01 can hold either 25.4- or 50.8-mm cylindrical lenses in slots that are protected on all sides by foam.

Boxes for Filters

Models 19495-01 and 4819 can store 25.4- or 50.8-mm optics, respectively, held in slots and protected on all sides by foam. Model 20247-01 holds up to 12 plastic boxes that contain 25.4-mm optics.

Model 4819