Fiber-Optic Detector, Time Domain, 850-1630 nm, 18.5 ps, FC Multimode

The 1444-50 NIR Fiber-Optic Detector is for those applications requiring fast time resolution with a guaranteed 18.5 ps rise time. This high speed photodetector provides clean, fast impulse responses with minimal ringing over a 850 to 1630 nm wavelength range, making it ideal for time-domain applications and short-pulsed-laser measurements. It has a multimode FC connector.
Resources & Downloads
2D Product Drawings
14xx mech dwg(123.9 kB, PDF)
Other
RoHS Declaration - 10x4 14x4 15x4 Detectors.pdf(353.2 kB, PDF) CE Declaration - 1014 1414 1024 1444(585.9 kB, PDF)
Manuals
90063253_A_High Speed Detector and Receiver User Manual.pdf(756.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1444Fiber-Optic Detector, Time Domain, 500-1630 nm, 18.5 ps, FC Singlemode | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1414Fiber-Optic Detector, 500-1630 nm, 25 GHz, FC Singlemode | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1414-50Fiber-Optic Detector, High Speed, 850-1630 nm, 25 GHz, FC 50 µm Multimode | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1225Connector Adapter, Male SMA to Female BNC | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1226Connector Adapter, Female SMA to Male BNC | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1227NFFlexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length | FREE 2-day shipping on thousands of products on Newport.com Learn More |






