Fiber-Optic Detector, High Speed, 850-1630 nm, 25 GHz, FC 50 µm Multimode

The 1414-50 High Speed Multimode Fiber-Optic Detector has a flat response in both amplitude and phase up to 25 GHz and are optimized for frequency-domain applications. The high-sensitivity near-IR photodetector uses a 25 μm diameter back-illuminated InGaAs Schottky photodiode with a peak responsivity of 0.5 A/W at 1300 nm. The active layer is twice as thick as in our ultrahigh-speed Model 101X module, producing a 50% greater responsivity over its 850 to 1630 nm wavelength range. The conversion gain with a 50 Ω load is 14 V/W. It has an FC/UPC 50 μm multimode input.
Resources & Downloads
2D Product Drawings
14xx mech dwg(123.9 kB, PDF)
Other
RoHS Declaration - 10x4 14x4 15x4 Detectors.pdf(353.2 kB, PDF) CE Declaration - 1014 1414 1024 1444(585.9 kB, PDF)
Manuals
90063253_A_High Speed Detector and Receiver User Manual.pdf(756.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1226Connector Adapter, Female SMA to Male BNC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1227NFFlexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1414Fiber-Optic Detector, 500-1630 nm, 25 GHz, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1024Fiber-Optic Detector, Time Domain, 500-1630 nm, 12 ps, FC Singlemode | FREE 2-day shipping on thousands of products on Newport.com Learn More |






