Sorry, this product is no longer offered for sale.

Laser Line Filter, 25.4 mm, 632.8 nm Center, 1±0.2 nm FWHM

  • Type
    Laser Line Filter
  • Center Wavelength
    632.8 nm  
  • Center Wavelength Tolerance
    ±0.2 nm
  • FWHM
    1±0.2 nm
  • Effective Index of Refraction
    2  
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0/-0.1 mm
  • Thickness
    7.62 mm  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    30%
  • Temperature Range
    -50°C to +80 °C
  • Wavelength Shift with Temperature
    <0.02 nm/°C
  • Humidity Resistance
    Per MIL-STD-810C, method 507, procedure 1, modified for 5 cycles
  • Blocking
    Xray–Far IR
  • Laser Type
    HeNe
  • Clear Aperture
    21.4 mm  
  • Cleaning