This product is only available on www.mks.com

Plate Nut and Dodecagon Bolt Set, 8-32 x 0.75 in., 1.33 in. CF Flange

  • Component Type
    Plate Nut and Dodecagon Bolt Set
  • Series
    Series 88
  • Flange Type
    Thru Hole CF
  • Flange Size
    1.33 in.
  • Thread Type
    8-32
  • Material
    Silver Plated Stainless Steel
  • Length
    0.75 in.
  • Pack Quantity
    12