This product is only available on www.mks.com
90 Degree Elbow Fitting, NW63 Size ISO-MF Flange, Smooth Radius

The 100764606 Smooth Radius 90 Degree Elbow Fitting is made with 304 stainless steel and has a size NW63 ISO-MF vacuum flange on each end. 90 degree elbow are used to make a right angle change of direction between two ISO-MF flange faces. Series 76 ISO-MF components feature a vacuum flanging system for 63 mm to 630 mm fittings with flange dimensions meeting the requirements established by the International Standards Organization (ISO). They function as modular building blocks in vacuum piping systems and are compatible with ISO compliant components from other manufacturers. ISO-MF flanges are “sexless” with the seal on a symmetrical centering ring that interfaces with two identical size ISO flanges. ISO-MF flanges are more compact than ASA flanges, which were designed for pressure and are unnecessarily massive for vacuum use. The Series 76 ISO-MF flanges can be joined to other ISO-MF flanges using double claw clamps, to ISO-BF flanges using a rotatable bolt ring, nuts, and bolts, or to a tapped flange using single claw clamps. Applications ISO universal components include roughing and foreline plumbing, high-vacuum, high-conductance interconnections, modular systems needing frequent modifications, and research laboratories.
Specifications
- Component TypeElbow Fitting
- SeriesSeries 76
- Flange TypeISO-MF
- Flange SizeNW63
- Material304 Stainless Steel
- Modulus101.6 mm
- A101.6 mm

