Full Nipple Fitting, NW100 Size ISO-MF Flange, 7.72 in. Length, 304 S.S.

  • Component Type
    Full Nipple Fitting
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Material
    304 Stainless Steel
  • Length
    216 mm
  • A
    216 mm