This product is only available on www.mks.com

90 Degree Elbow Fitting, Buttweld, 0.75 in. O.D. with Tangents, 304 SS

  • Component Type
    90 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    0.5 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    0.75 in.
  • Tangent Length
    0.29 in.
  • Elbow Radius
    1.125 in.
  • A
    0.75 in.
  • B
    0.29 in.