Sorry, this product is no longer offered for sale.

Laser Line Filter, 12.7 mm, 830±3 nm Center, 20±3 nm FWHM

Technical Specs

  • Type
    Laser Line Filter
  • Center Wavelength
    830 nm  
  • Center Wavelength Tolerance
    ±3 nm
  • FWHM
    20±3 nm
  • Effective Index of Refraction
    2  
  • Size
    Ø12.7 mm
  • Size Tolerance
    +0/-0.1 mm
  • Thickness
    7.62 mm  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    50%
  • Humidity Resistance
    Per MIL-STD-810C, method 507, procedure 1, modified for 5 cycles
  • Laser Type
    Diode
  • Blocking
    Xray–Far IR
  • Clear Aperture
    8.7 mm  
  • Temperature Range
    -50°C to +80 °C
  • Wavelength Shift with Temperature
    <0.02 nm/°C
  • Cleaning