Accessory Cable, BNC Male, SMB Plug

The 0927 Accessory Cable is a 1 meter cable that is BNC male to SMB plug, compatible with various detector products such as the 650 MHz and 800 MHz Balanced Detectors or 1837 Auto-balanced Receiver.
Resources & Downloads
Other
RoHS Declaration Accessories.pdf(210.9 kB, PDF)
Related Products
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1607-AC-FCBalanced Fiber-Optic Receiver, Silicon, 320-1000 nm, 650 MHz, FC Connector | In Stock | ||||
![]() | 1607-AC-FSBalanced Optical Receiver, Silicon, 320-1000 nm, 650 MHz, Free Space | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1617-AC-FCBalanced Fiber-Optic Receiver, InGaAs, 900-1700 nm, 800 MHz, FC Connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1617-AC-FSBalanced Optical Receiver, InGaAs, 900-1700 nm, 800 MHz, Free Space | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


